(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ultimate tool holder. Satisfies all the user's needs with high accuracy, high rigidity, high gripping force, high balance, and safety
Part Number |
---|
NT40U-SGC12-45 |
NT40U-SGC20-60 |
NT40U-SGC25-75 |
NT50U-SGC12-45 |
NT50U-SGC20-60 |
NT50U-SGC25-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D2 (mm) | Full length L1 (mm) | Mass (g) | Supported collets | Supported wrenches | Length adjustable screw g1 (mm) | Length adjustment screw ℓ max (mm) | NT Series Taper Shank | NT Taper shank D3 (mm) | NT Taper shank L3 (mm) | NT Taper shank g2 | NT Taper shank D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,848.61 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~12.5 | 45 | 36 | 138.4 | 1000 | SG12 | FS36 | M14×1.5 | 60 | NT40 | 44.45 | 93.4 | 5/8-11UNC | 63 | ||
฿ 10,750.38 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~20.0 | 60 | 50 | 153.4 | 1200 | SG20 | FS50 | M22×1.5 | 65 | NT40 | 44.45 | 93.4 | 5/8-11UNC | 63 | ||
฿ 11,881.25 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 6.0~25.0 | 75 | 60 | 168.4 | 1700 | SG25 | FS62 | - | - | NT40 | 44.45 | 93.4 | 5/8-11UNC | 63 | ||
฿ 12,269.79 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~12.5 | 45 | 36 | 171.8 | 2900 | SG12 | FS36 | M14×1.5 | 90 | NT50 | 69.85 | 126.8 | 1-8UNC | 100 | ||
฿ 13,136.11 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 3.0~20.0 | 60 | 50 | 186.8 | 3000 | SG20 | FS50 | M22×1.5 | 90 | NT50 | 69.85 | 126.8 | 1-8UNC | 100 | ||
฿ 14,323.00 | YKW DRILL CHUCK | 1 Piece(s) | 5 Day(s) | 6.0~25.0 | 75 | 60 | 201.8 | 3600 | SG25 | FS62 | M27×1.5 | 90 | NT50 | 69.85 | 126.8 | 1-8UNC | 100 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine |
---|
How can we improve?
How can we improve?