(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The spring collet YSS series easily and accurately chucks round workpieces in machining that uses a circular table or indexing table.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Circular Diameter (mm) | D1 (mm) | D2 (mm) | L1 (mm) | L2 (mm) | Compatible Collet Adapter | Bore Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 3 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 4 | ||
฿ 4,628.08 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 5 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 6 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 7 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 8 | ||
฿ 4,628.08 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 9 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | Same day | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 10 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 11 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 12 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 13 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 14 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 15 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 16 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 17 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 18 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 19 | ||
฿ 4,617.54 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 20 (Series Standard) | 32.1 | 25g5 | 42 | 37 | CA75-20 | 20 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 3 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 4 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 5 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 6 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 7 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 8 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 9 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 10 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 11 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 12 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 13 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 14 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 15 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 16 | ||
฿ 999,999,999.00 | YKW TOOLING SUPPLY | 1 Piece(s) | Quote | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 17 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 18 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 19 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 9 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 20 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 21 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 22 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 23 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 24 | ||
฿ 5,337.14 | YKW TOOLING SUPPLY | 1 Piece(s) | 5 Day(s) | 25 (Series Standard) | 40.1 | 30g5 | 49 | 43 | CA90-25/CA110-25/CASNC170-25 | 25 |
Loading...
Product Category | Attachments/Accessories | α | 15° |
---|
How can we improve?
How can we improve?