1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collet Adapter (CA75-20)

YKW ADAPTER FOR COLLET

Collet Adapter (CA75-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is easy to open and close the chuck. Simply insert the attached lever into the hole of the cap outer diameter and turn it. Easy to attach and detach workpieces.

Part Number
CA75-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Supported collets Applicable Index Head Round Diameter Chuck Range Min/Max
(mm)
D
(mm)
Q
(mm)

฿ 10,300.19

YKW ADAPTER FOR COLLET 1 Piece(s) 5 Day(s) 766630h640104YSS20DMB75Min.: 3/Max.: 2062M6 x 14

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part CA75-20 in the Collet Adapter series.

Products with similar specification

Part Number
CA110-25
CA135-56
CA160-40
CA90-25
CASNC170-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipD1
(mm)
D2
(mm)
D3
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Supported collets Applicable Index Head Round Diameter Chuck Range Min/Max
(mm)
D
(mm)
Q
(mm)

฿ 14,734.22

1 Piece(s) 5 Day(s) 1067640h647125YSS25DMB110Min.: 3/Max.: 2588M8×16

฿ 27,305.99

1 Piece(s) 5 Day(s) 13513570h696146YSS56DMB135/JNC(H)200/YNC(P)200/CTB210Min.: 6/Max.: 56115M8×25

฿ 25,401.17

1 Piece(s) 5 Day(s) 15211660h677186YSS40DMB160Min.: 6/Max.: 40130M10 x 20

฿ 13,675.99

1 Piece(s) 5 Day(s) 957640h647125YSS25DMB90/JNC(H)140Min.: 3/Max.: 2578M6 x 14

฿ 14,734.22

1 Piece(s) 5 Day(s) 1107660h647126YSS25JNC(H)170/YNC(P)170Min.: 3/Max.: 2588M8×16