(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For the chuck flange CF series, install the chuck flange between the table surfaces if attaching the scroll chuck to the CNC circular table or index plate.
Part Number |
---|
CF3-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) | Compatible Model | Specifications | Chuck Flange Dimensions φA | Chuck Flange Dimensions B | Chuck Flange Dimensions φC | Chuck Flange Dimensions φD | Scroll Chuck Type, Teikoku Chuck Co., Ltd., Integrated Claw | Scroll Chuck Type, Teikoku Chuck Co., Ltd., Split Claw | Scroll Chuck Type Kitagawa Iron Works Co., Ltd., Integrated Claw | Scroll Chuck Type Kitagawa Iron Works Co., Ltd., Split Claw | Scroll Chuck Type Kobayashi Iron Works Co., Ltd. Victor, Integrated Claw | Chuck Flange Screws (3 pcs when blank) Hex Socket Head Bolts | Chuck Flange Screws (3 pcs when blank) Hex Bolts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,037.42 | YKW CHUCK FLANGE | 1 Piece(s) | 5 Day(s) | 1000 | DMB75 | For JIS B6151 | 112 | 14 | 30 | 60 | MS-3 | - | SC-3 | - | SC85F | M6×16、M6×14 | - |
Loading...
Product Category | Attachments/Accessories |
---|
Please check the type/dimensions/specifications of the part CF3-01 in the Chuck flange series.
Part Number |
---|
CF4-01 |
CF4-01U |
CF4-02 |
CF4-02U |
CF4-03 |
CF5-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mass (g) | Compatible Model | Specifications | Chuck Flange Dimensions φA | Chuck Flange Dimensions B | Chuck Flange Dimensions φC | Chuck Flange Dimensions φD | Scroll Chuck Type, Teikoku Chuck Co., Ltd., Integrated Claw | Scroll Chuck Type, Teikoku Chuck Co., Ltd., Split Claw | Scroll Chuck Type Kitagawa Iron Works Co., Ltd., Integrated Claw | Scroll Chuck Type Kitagawa Iron Works Co., Ltd., Split Claw | Scroll Chuck Type Kobayashi Iron Works Co., Ltd. Victor, Integrated Claw | Chuck Flange Screws (3 pcs when blank) Hex Socket Head Bolts | Chuck Flange Screws (3 pcs when blank) Hex Bolts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,376.05 | 1 Piece(s) | 5 Day(s) | 1000 | DMB75 | For JIS B6151 | 112 | 14 | 30 | 80 | MS-4 | - | SC-4 | - | SC110F | M8×16 | M6 x 14 | ||
฿ 4,376.05 | 1 Piece(s) | 5 Day(s) | 1000 | DMB75 | For JIS B6151 / Inner Tightening Type | 112 | 14 | 80 | 30 | MS-4 | - | SC-4 | - | SC110F | M6 x 14 | M6 x 16 | ||
฿ 5,654.25 | 1 Piece(s) | 5 Day(s) | 1600 | DMB90/JNC(H)140 | For JIS B6151 | 132 | 17 | 40 | 80 | MS-4 | - | SC-4 | - | SC110F | M8×16 | M6 x 16 | ||
฿ 4,407.05 | 1 Piece(s) | 5 Day(s) | 1200 | DMB90 | For JIS B6151 / Inner Tightening Type | 112 | 17 | 80 | 40 | MS-4 | - | SC-4 | - | SC110F | M6 x 16 | M6 x 16 | ||
฿ 5,561.27 | 1 Piece(s) | 5 Day(s) | 1000 | DMB110 | For JIS B6151 | 112 | 15 | 40 | 80 | MS-4 | - | SC-4 | - | SC110F | M8×16 | M8×16 | ||
฿ 5,654.25 | 1 Piece(s) | 5 Day(s) | 1600 | DMB90/JNC(H)140 | For JIS B6151 | 132 | 17 | 40 | 100 | MS-5 | - | SC-5 | - | SC130F | M8×16 | M6 x 16 |
How can we improve?
How can we improve?