(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The pneumatic tailstock TPA/TPB series is an air-driven type basic tailstock (press cup).
Part Number |
---|
TPA110 |
TPA135 |
TPA160 |
TPA200 |
TPB110 |
TPB135 |
TPB160 |
TPB200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) | Compatible Model | Center Height K (mm) | Guide Piece Width D (mm) | Stroke L1 (mm) | Shaft thrust S (N) | Confirmation switch/Cable M | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | N (mm) | P (mm) | Q (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 84,333.31 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 5900 | JNC(H)140 | 110 | 14 | 40 | 310 (Thrust when the air pressure is 0.3 MPa) | NA | 88 | 44 | 130 | 88 | - | 20 | MT2 | 25 | 85 | 20 | 119 | 149 | ||
฿ 86,620.24 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 7000 | JNC(H)170/YNC(P)170 | 135 | 14 | 40 | 310 (Thrust when the air pressure is 0.3 MPa) | NA | 88 | 44 | 155 | 88 | - | 20 | MT2 | 25 | 85 | 20 | 119 | 149 | ||
฿ 91,555.39 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 8800 | JNC(H)200/YNC(P)200/CTB210 | 160 | 18 | 40 | 310 (Thrust when the air pressure is 0.3 MPa) | NA | 88 | 44 | 180 | 120 | - | 20 | MT2 | 25 | 85 | 25 | 119 | 149 | ||
฿ 105,235.33 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 12400 | JNC(H)250/YNC(P)250 | 200 | 18 | 40 | 490 (Thrust when the air pressure is 0.3 MPa) | NA | 100 | 56 | 225 | 120 | - | 25 | MT3 | 32 | 89 | 25 | 123 | 153 | ||
฿ 124,510.17 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 8400 | JNC(H)140 | 110 | 14 | 30 | 310 (Thrust when the air pressure is 0.3 MPa) | With 4.5M switch cables for forwards/backwards confirmation | 88 | 44 | 130 | 88 | 44.5 | 20 | MT2 | 25 | 85 | 20 | 119 | 149 | ||
฿ 126,797.09 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 9500 | JNC(H)170/YNC(P)170 | 135 | 14 | 30 | 310 (Thrust when the air pressure is 0.3 MPa) | With 4.5M switch cables for forwards/backwards confirmation | 88 | 44 | 155 | 88 | 44.5 | 20 | MT2 | 25 | 85 | 20 | 119 | 149 | ||
฿ 134,679.80 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 11200 | JNC(H)200/YNC(P)200/CTB210 | 160 | 18 | 30 | 310 (Thrust when the air pressure is 0.3 MPa) | With 4.5M switch cables for forwards/backwards confirmation | 88 | 44 | 180 | 120 | 28.5 | 20 | MT2 | 25 | 85 | 25 | 119 | 149 | ||
฿ 156,841.07 | YKW TAILSTOCK | 1 Piece(s) | 6 Day(s) | 14900 | JNC(H)250/YNC(P)250 | 200 | 18 | 40 | 490 (Thrust when the air pressure is 0.3 MPa) | With 4.5M switch cables for forwards/backwards confirmation | 100 | 56 | 225 | 120 | 34.5 | 25 | MT3 | 32 | 89 | 25 | 123 | 153 |
Loading...
Product Category | Attachments/Accessories |
---|
How can we improve?
How can we improve?