1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Type Index Heads

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 79,454.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High accuracy, speedy with one-touch method.
It strongly supports labor-saving work.
[Features]
·Used on milling machines, drilling machines, and slotters, it can easily improve the efficiency of angle indexing work for cut workpieces, contributing greatly to labor-saving and rationalization of production systems.
·"Unclamping" → "Indexing" → "Clamping" can be automatically performed with one-touch operation by moving the lever of the manual indexing table back and forth with one hand.
·The clamp is extremely strong and the indexing accuracy is precise.
·The maximum number of divisions is 24, and the division position can be selected by flipping the "select pin" on the side of the table.
·The indexing position can be changed quickly and easily.

Part Number
DMB75-12
DMB90-24
DMB110-24SALE
DMB135-24SALE
DMB160-24SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Compatible Scroll Chuck Collet Chuck Index Number Center Height
(mm)
Table diameter
(mm)
Table surface height
(mm)
Max. Load Mass
(kg)
Table Pilot
(mm)
Table through hole
(mm)
Guide Key Width
(mm)
Inspection Items 6. Index Accuracy (Cumulative)

฿ 79,454.01

MANUAL INDEX TABLES 1 Piece(s) 5 Day(s) 6200#4YSS20 Type MAXφ20Up to 12 equal distributions. Unequal spacings in units of 30°C75112681030H61610Within 120 seconds (depending on the optical measuring device)

฿ 94,394.87

YKW MANUAL INDEX TABLES 1 Piece(s) 5 Day(s) 10500#4・#5YSS25 Type MAXφ2524 equal distribution. 2, 3, 4, 6, 8, 12 equal distribution or 15° uneven divisions90132822540H6211260 sec max (according to optical measuring device)

฿ 110,484.24

฿ 87,238.36

YKW MANUAL INDEX TABLES 1 Piece(s) 12 Day(s) 18800#5・#6YSS25 Type MAXφ2524 equal distribution. 2, 3, 4, 6, 8, 12 equal distribution or 15° uneven divisions1101661003040H6211460 sec max (according to optical measuring device)

฿ 158,316.97

฿ 115,682.21

YKW MANUAL INDEX TABLES 1 Piece(s) 40 Day(s) 43700#7 Directly Included Standard AttachmentYSS56 Type MAXφ5624 equal distribution. 2, 3, 4, 6, 8, 12 equal distribution or 15° uneven divisions1351921155070H6561660 sec max (according to optical measuring device)

฿ 163,168.20

฿ 119,341.22

YKW MANUAL INDEX TABLES 1 Piece(s) 40 Day(s) 44100#7・#9YSS40 Type MAXφ4024 equal distribution. 2, 3, 4, 6, 8, 12 equal distribution or 15° uneven divisions1602341256060H6411660 sec max (according to optical measuring device)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Inspection Item 1. Runout of Table Center Hole(mm) Within 0.01 (in spigot part) Inspection Item 2. Runout on Table Top(mm) Within 0.01 (on inner side 10 mm from table outside circumference)
Inspection Item 3. Parallelism Between Table Top and Bottom(mm) Within 0.02 (on inner side 10 mm from table outside circumference) Inspection Item 4. Parallelism Between Table Center Line and Bottom(mm) Within 0.03 (regarding 300 mm) Inspection Item 5. Parallelism Between Table Center Line and Guide Piece(mm) Within 0.03 (regarding 300 mm)