1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Brush TY - End

Industrial Brush TY - End
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,114.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Crimped wire is strengthened using an elastic compound. For deburring, paint removal and surface processing of flat surfaces.

 
Part Number
30700
30702
30705
30707
30710
30712
30714
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire Diameter
(mm)

฿ 2,275.72

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 170.15

฿ 2,114.11

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 170.26

฿ 2,841.38

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 240.15

฿ 2,396.93

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 240.26

฿ 999,999,999.00

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) Quote 310.15

฿ 2,841.38

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 310.26

฿ 2,518.15

OSB SHANK MOUNTED END BRUSHES 1 Piece(s) 31 Day(s) 310.5

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Model End Type Brush Trim Length(mm) 25
Maximum Operating Rotational Speed(rpm) 15000