(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex rod type screwdriver for professionals

Hex rod type screwdriver for professionals

You can add up to 6 items to the comparison list.

Loading...

Specifications of DS-6

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    0.71 ~ 2
  • Set Content(mm)
    0.71、0.89、1.27、1.5、1.59、2
  • Set Contents (Items)
    6
  • Trusco Code
    360-2907
  • Features
    Because the shaft is long, it is great for use in deep areas. Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant. It is designed for professionals so as to exceed ISO and JIS standards.
  • Mass(g/Set)
    85
Part Number
DS-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,235.67

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2 / 1.5 / 0.71 / 0.89 / 1.27 / 1.59
  • Set Content(mm)
    0.71、0.89、1.27、1.5、1.59、2
  • Set Contents (Items)
    6
  • Trusco Code
    360-2907
  • Features
    Because the shaft is long, it is great for use in deep areas. Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant. It is designed for professionals so as to exceed ISO and JIS standards.
  • Mass(g/Set)
    85

Product Description

[Features]
· Because the shaft is long, it is great for use in deep areas.
· Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

Specifications of DS-6

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    0.71 ~ 2
  • Set Content(mm)
    0.71、0.89、1.27、1.5、1.59、2
  • Set Contents (Items)
    6
  • Trusco Code
    360-2907
  • Features
    Because the shaft is long, it is great for use in deep areas. Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant. It is designed for professionals so as to exceed ISO and JIS standards.
  • Mass(g/Set)
    85
Part Number
DS-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,235.67

EIG HEXAGONAL SCREWDRIVERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1