(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A carbide drill for high-speed finishing of aluminum and cast iron.
[Features]
· Four-point support guide pad that provides high hole precision.
· Curved cross-sectional shape and 10° torsion angle for effective chip discharge.
[Applications]
· High speed, high efficiency processing of aluminum alloy and cast iron.
work material | Cast Iron / Aluminum | Tool Material Type | Carbide | Shank Type | End Mill Link |
---|---|---|---|---|---|
Coating Y/N | None | Coating Type | Non-Coated | With/without Oil Hole | None |
Please check the type/dimensions/specifications of the part MAE0300MB-HTI10 in the MAE Super Vanish Drill (External Lubrication Type) series.
Part Number |
---|
MAE0310MB-HTI10 |
MAE0320MB-HTI10 |
MAE0330MB-HTI10 |
MAE0340MB-HTI10 |
MAE0350MB-HTI10 |
MAE0360MB-HTI10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.1 | 24 | 64 | 4 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.2 | 24 | 64 | 4 | ||
฿ 2,828.00 | 1 Piece(s) | 40 Day(s) | 3.3 | 24 | 64 | 4 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.4 | 24 | 64 | 4 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.5 | 24 | 64 | 4 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 3.6 | 28 | 68 | 4 |
How can we improve?
How can we improve?