1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Tipped Scribing Needle (With cap) (Part Number)

PBS HAND TOOL

Carbide Tipped Scribing Needle (With cap)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 993.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cutting edge has a carbide tip.
· Cap included.
· Clip included

 
Part Number
704K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 993.04

PBS HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pencil Type Scribing Needle Shaft Diameter(mm) 4 Tip specifications Carbide tip
Single Product/Set Classification Single Item Overall Length(mm) 135 Shaft length(mm) 20
Mass(g) 21 Features Blade is steel with a chrome plating finish. Blade tip is equipped with a carbide chip. Handle is made of a PB shock-resistant plastic. With cap.

Please check the type/dimensions/specifications of the part 704K in the Carbide Tipped Scribing Needle (With cap) series.