(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet FN Type (With Raindrop Prevention Mechanism and Shock Absorbing Liner) FN-2F

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 802.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FN2-1F-BK
FN2-1F-CGR
FN2-1F-CR
FN2-1F-GY
FN2-1F-NE
FN2-1F-OR
FN2-1F-PGR
FN2-1F-RD
FN2-1F-SB
FN2-1F-WH
FN2-1F-YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Capacity

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Black New black 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Green Cobalt green 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Yellow Cream 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Gray Sand gray 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Blue Dark blue 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Orange Red-orange 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Green Pine green 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Red Madder red 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Blue Sky blue 1 pc.

฿ 811.93

HELMETS 1 Piece(s) 5 Day(s) White White 1 pc.

฿ 811.93

HELMETS 1 Piece(s) 3 Day(s) Blue Yacht blue 1 pc.

Basic Specifications

  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    None
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Size(mm)
    295×220×169
  • Number included
    1
  • Mass(g)
    366
  • Capacity
    1 pc.

Product Description

[Features]
·Strong and lightweight.
·It is a pioneer of the American type and enjoys an enduring popularity.
·The cap colors were reviewed and changed to popular colors: 12 colors.
·Can be attached with an "eye shield" to protect your eyes from dust and glare.
·It has a long eave to protect your head from the sun.
·The single-action, ratchet-type head band allows for easy size adjustments.
·Products that have passed the national test in Japan: For flying or falling objects / crash protection / electricity.
[Applications]
·To prevent or reduce danger from flying or falling objects and danger from crashes, and to prevent danger from electric shock to the head.

Part Number
FN2-1F-BK
FN2-1F-CGR
FN2-1F-CR
FN2-1F-GY
FN2-1F-NE
FN2-1F-OR
FN2-1F-PGR
FN2-1F-RD
FN2-1F-SB
FN2-1F-WH
FN2-1F-YBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Capacity

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Black New black 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Green Cobalt green 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Yellow Cream 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Gray Sand gray 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Blue Dark blue 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Orange Red-orange 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Green Pine green 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Red Madder red 1 pc.

฿ 802.40

HELMETS 1 Piece(s) 7 Day(s) Blue Sky blue 1 pc.

฿ 811.93

HELMETS 1 Piece(s) 5 Day(s) White White 1 pc.

฿ 811.93

HELMETS 1 Piece(s) 3 Day(s) Blue Yacht blue 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

American type, for work at heights, for electrical use

Helmet, FN Type (With Raindrop Prevention Grooved / Shock Absorbing Liner), FN-2F: Related image

FN2 type

 
Helmet, FN Type (With Raindrop Prevention Grooved / Shock Absorbing Liner), FN-2F: Related image

Color variations

Helmet, FN Type (With Raindrop Prevention Grooved / Shock Absorbing Liner), FN-2F: Related image

Dimensional drawing

Color variations
1. White
2. Cream
3. Yellow
7. Sky blue
8. Red Orange
22. Cobalt green
25. Madder Red
27. Dark blue
29. New black
33. Sand gray
34. Yacht blue
36. Pine green