(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Foreign Matter Removal Tool Peta Roller (Electrically Conductive Type) (PR215-AS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PR215-AS
PR230-AS
PR311C-AS
PR316C-AS
PR355-AS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Dimension Width
(mm)
Roller Dimension Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,918.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 17.5 φ20 282-1346 72 1 pc.

฿ 11,910.00

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 30 φ20 282-1354 85 1 pc.

฿ 20,843.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 12 Day(s) 110 φ30 282-1371 295 1 pc.

฿ 25,806.67

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 160 φ30 282-1389 350 1 pc.

฿ 13,398.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 55.5 φ30 282-1362 135 1 pc.

Basic Specifications

  • Product Type
    Tool for Removing Conductive Foreign Objects
  • Specifications
    Roller Model
  • Surface Resistance
    108Ω
  • Features
    Clears static electricity through the worker's conductive gloves and grounding band.
  • Use
    Can be used to clean various displays. Can be used to protect surfaces against dust before printing and coating.
  • Detailed Specification
    SUS grip
  • Material: Roller Area
    Conductive Adhesive Urethane Rubber (10 8 Ω)
  • Material: Grip Area
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

An anti-static foreign matter removal tool that does not use adhesives or silica components.
[Features]
· Static electricity is discharged through the conductive gloves and earth band of the worker.
· An anti-static measure product for clean rooms.
· The waste adhered to the rubber is removed with a special transfer sheet that can be washed and reused.
· Replacing just the adhesive rubber is possible.
· Reduced frictional charging and delamination charging.
[Applications]
· Cleaning various displays.
· Dust prevention measures before printing and painting.

Part Number
PR215-AS
PR230-AS
PR311C-AS
PR316C-AS
PR355-AS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Dimension Width
(mm)
Roller Dimension Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,918.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 17.5 φ20 282-1346 72 1 pc.

฿ 11,910.00

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 30 φ20 282-1354 85 1 pc.

฿ 20,843.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 12 Day(s) 110 φ30 282-1371 295 1 pc.

฿ 25,806.67

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 160 φ30 282-1389 350 1 pc.

฿ 13,398.34

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 55.5 φ30 282-1362 135 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Discharge static electricity through the conductive gloves/anti-static bands of workers.

Usage

●Countermeasure for dust prevention before printing and painting.

Specification

●SPQ(piece):1
●Surface Resistivity: 108Ω 
●SUS Grip

Materials

●Roller Portion: Conductive adhesive urethane rubber(108Ω)
●Grip Part: Stainless Steel(SUS304)