(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Removal Sheet One Touch PiriCut

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 284.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCM001
PCM002
PCM003
PCM004
PCM005
PCM006
PCM007
PCM008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Color Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Black 59 364-0183 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Green 59 364-0191 9 1 pc.

฿ 307.86

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Black 63 364-0205 10 1 pc.

฿ 307.86

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Green 63 364-0213 10 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 10 Day(s) 69 Black 52 364-0221 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Green 52 364-0230 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 63 Black 51 364-0248 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 63 Green 51 364-0256 9 1 pc.

Basic Specifications

  • Thickness(mm)
    3
  • Product Type
    Antistatic Products
  • Surface Resistance
    109Ω
  • Surface Material
    Conductive urethan
  • Back Surface Material
    Isotropic magnet rubber
  • Features
    Simply touch the rubber plate to release the static electricity. Metal items such as lockers or shelves can easily be attached to the magnets on the surface.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Releases static electricity just by touching the conductive rubber plate.
· The magnet on the back side enables easy attachment to metal lockers and doors.

Part Number
PCM001
PCM002
PCM003
PCM004
PCM005
PCM006
PCM007
PCM008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Color Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Black 59 364-0183 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Green 59 364-0191 9 1 pc.

฿ 307.86

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Black 63 364-0205 10 1 pc.

฿ 307.86

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Green 63 364-0213 10 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 10 Day(s) 69 Black 52 364-0221 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 69 Green 52 364-0230 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 63 Black 51 364-0248 9 1 pc.

฿ 284.79

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 12 Day(s) 63 Green 51 364-0256 9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1