(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Conductive Urethane, Antistatic Sheet, Piricut Basic, with Ground Width 182 mm

Conductive Urethane, Antistatic Sheet, Piricut Basic, with Ground Width 182 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PCB-LAE

  • Thickness(mm)
    3
  • Width(mm)
    182
  • Product Type
    Antistatic Products
  • Detailing Type
    Grounded
  • Height(mm)
    127
  • Surface Resistance
    109Ω
  • Trusco Code
    328-4191
  • Mass(g)
    117
  • Earth Length
    1.8m
  • Surface Material
    Conductive urethan
  • Back Surface Material
    Isotropic magnet rubber
  • Features
    Securely eliminates static from the rubber plate through the ground.
  • Amount Of Content
    1 pc.
Part Number
PCB-LAE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,893.70

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 11 Day(s) 1 pc.

Basic Specifications

  • Thickness(mm)
    3
  • Width(mm)
    182
  • Product Type
    Antistatic Products
  • Detailing Type
    Grounded
  • Height(mm)
    127
  • Surface Resistance
    109Ω
  • Trusco Code
    328-4191
  • Mass(g)
    117
  • Earth Length
    1.8m
  • Surface Material
    Conductive urethan
  • Back Surface Material
    Isotropic magnet rubber
  • Features
    Securely eliminates static from the rubber plate through the ground.
  • Amount Of Content
    1 pc.

Product Description

Static electricity removal sheet with earth
[Features]
· Static electricity can be removed just by touching.
· Reliably eliminates static electricity through the rubber plate and earth.
· The surface is conductive urethane and the back side is made of isotropic magnetic rubber.
[Applications]
· Static electricity removal.
· Prevention of sparks and shock due to static electricity.
· Static removal measures for all clean rooms.

Specifications of PCB-LAE

  • Thickness(mm)
    3
  • Width(mm)
    182
  • Product Type
    Antistatic Products
  • Detailing Type
    Grounded
  • Height(mm)
    127
  • Surface Resistance
    109Ω
  • Trusco Code
    328-4191
  • Mass(g)
    117
  • Earth Length
    1.8m
  • Surface Material
    Conductive urethan
  • Back Surface Material
    Isotropic magnet rubber
  • Features
    Securely eliminates static from the rubber plate through the ground.
  • Amount Of Content
    1 pc.
Part Number
PCB-LAE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,893.70

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 11 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1