(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Iron Tip Thermometer TM-100

Iron Tip Thermometer TM-100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,658.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TM-100
TM-100SP
TM-100SU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Details Type Power Supply Height
(mm)
Width
(mm)
Depth
(mm)
Main Body Dimensions
(mm)
JAN Code Trusco Code Mass
(g)
Application Features Measuring Range Contents

฿ 6,487.00

THERMOMETERS 1 Piece(s) 3 Day(s) 10 - AA Batteries x 4 140 83 38 - - 407-2570 150 For measuring the trowel tip of soldering irons. The soldering iron tip temperature can be measured with high accuracy and instantaneously. This is the highest soldering iron tip thermometer in the industry that achieves both excellent stability and responsiveness, while being a long-life and economical sensor. The count alarm display gives a rough idea of the sensor lifetime. 0-700℃ 1 pc.

฿ 3,658.29

FLUX 1 Piece(s) 3 Day(s) - Sensor Probe for TM100 - - - - φ8×1200 4975205640534 486-1388 30 - - 0–700 1 pc.

฿ 4,223.00

FLUX 1 Piece(s) Same day - Sensor Unit for TM100 - 41 83 - - 4975205450904 486-1396 30 - - 0–500 1 pc.

Basic Specifications

Product Description

[Features]
· The temperature of the soldering iron tip can be measured with high accuracy and instantaneously. A best-in-industry soldering tip thermometer that realizes superior stability and response.
· An economical type sensor with a long life.
· Counter alarm display that provides a rough estimate of the sensor lifespan.
[Applications]
· For measuring the tip temperature of soldering irons.

Part Number
TM-100
TM-100SP
TM-100SU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Details Type Power Supply Height
(mm)
Width
(mm)
Depth
(mm)
Main Body Dimensions
(mm)
JAN Code Trusco Code Mass
(g)
Application Features Measuring Range Contents

฿ 6,487.00

THERMOMETERS 1 Piece(s) 3 Day(s) 10 - AA Batteries x 4 140 83 38 - - 407-2570 150 For measuring the trowel tip of soldering irons. The soldering iron tip temperature can be measured with high accuracy and instantaneously. This is the highest soldering iron tip thermometer in the industry that achieves both excellent stability and responsiveness, while being a long-life and economical sensor. The count alarm display gives a rough idea of the sensor lifetime. 0-700℃ 1 pc.

฿ 3,658.29

FLUX 1 Piece(s) 3 Day(s) - Sensor Probe for TM100 - - - - φ8×1200 4975205640534 486-1388 30 - - 0–700 1 pc.

฿ 4,223.00

FLUX 1 Piece(s) Same day - Sensor Unit for TM100 - 41 83 - - 4975205450904 486-1396 30 - - 0–500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1