(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soldering Iron Tip Cleaner No Water Required

Soldering Iron Tip Cleaner No Water Required

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST-40

  • Product Type
    Soldering Iron Tip Cleaner
  • Main Body Dimensions(mm)
    φ59×60
  • Trusco Code
    332-2530
  • Mass(g)
    80
  • Specifications
    Antistatic Product (Heat-Resistant Silicone Rubber) Replacement Cleaner (Brass) With 1 Unit
  • Features
    This is an iron tip cleaner with no water needed. When the iron tip is cleaned, its temperature does not decrease significantly. It is a non-flux-type cleaner.
  • Contents
    1 pc.
Part Number
ST-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 364.35

TIP CLEANERS 1 Piece(s) 1 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Soldering Iron Tip Cleaner
  • Main Body Dimensions(mm)
    φ59×60
  • Trusco Code
    332-2530
  • Mass(g)
    80
  • Specifications
    Antistatic Product (Heat-Resistant Silicone Rubber) Replacement Cleaner (Brass) With 1 Unit
  • Features
    This is an iron tip cleaner with no water needed. When the iron tip is cleaned, its temperature does not decrease significantly. It is a non-flux-type cleaner.
  • Contents
    1 pc.

Product Description

[Features]
· Soldering iron tip cleaner that does not require water.
· The temperature of the soldering iron tip does not drop significantly when being cleaned.
· This is a non-flux type.

Specifications of ST-40

  • Product Type
    Soldering Iron Tip Cleaner
  • Main Body Dimensions(mm)
    φ59×60
  • Trusco Code
    332-2530
  • Mass(g)
    80
  • Specifications
    Antistatic Product (Heat-Resistant Silicone Rubber) Replacement Cleaner (Brass) With 1 Unit
  • Features
    This is an iron tip cleaner with no water needed. When the iron tip is cleaned, its temperature does not decrease significantly. It is a non-flux-type cleaner.
  • Contents
    1 pc.
Part Number
ST-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 364.35

TIP CLEANERS 1 Piece(s) 1 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1