(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Station-Type Automatic Solder Suction Device

Station-Type Automatic Solder Suction Device

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TP-280AS

  • Product Type
    Solder Remover
  • Type
    Can type
  • Flux
    NA
  • Temperature Setting(°C)
    250~450
  • Width(mm)
    95
  • Depth(mm)
    256
  • Height(mm)
    205
  • Power Consumption(W)
    110
  • Trusco Code
    407-2596
  • Mass(g)
    2900
  • Set Content
    Cleaning Pin TP-100/200CP1.3, Trowel ST-76
  • Power supply (V)
    AC100
  • Specifications, standard equipment nozzle
    TP-100N-S5
  • Specifications: vacuum generation type
    Diaphragm System
  • Specifications: heater
    Sensor Built-In Ceramic Heater
  • Contents
    1 Set
Part Number
TP-280AS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 21,912.90

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 12 Day(s) 1 Set

Basic Specifications

  • Product Type
    Solder Remover
  • Type
    Can type
  • Flux
    NA
  • Temperature Setting(°C)
    250~450
  • Width(mm)
    95
  • Depth(mm)
    256
  • Height(mm)
    205
  • Power Consumption(W)
    110
  • Trusco Code
    407-2596
  • Mass(g)
    2900
  • Set Content
    Cleaning Pin TP-100/200CP1.3, Trowel ST-76
  • Power supply (V)
    AC100
  • Specifications, standard equipment nozzle
    TP-100N-S5
  • Specifications: vacuum generation type
    Diaphragm System
  • Specifications: heater
    Sensor Built-In Ceramic Heater
  • Contents
    1 Set

Product Description

[Features]
· Free temperature settings are possible.
· Reduces temperature drop during work.
· Dismantling cartridges and replacing filters are simple.
[Applications]
· Processing of precision printed circuit boards

Specifications of TP-280AS

  • Product Type
    Solder Remover
  • Type
    Can type
  • Flux
    NA
  • Temperature Setting(°C)
    250~450
  • Width(mm)
    95
  • Depth(mm)
    256
  • Height(mm)
    205
  • Power Consumption(W)
    110
  • Trusco Code
    407-2596
  • Mass(g)
    2900
  • Set Content
    Cleaning Pin TP-100/200CP1.3, Trowel ST-76
  • Power supply (V)
    AC100
  • Specifications, standard equipment nozzle
    TP-100N-S5
  • Specifications: vacuum generation type
    Diaphragm System
  • Specifications: heater
    Sensor Built-In Ceramic Heater
  • Contents
    1 Set
Part Number
TP-280AS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 21,912.90

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 12 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1