(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
GP-510 |
GP-510RT-1C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Product Type | Lead-free solder compliant | Maximum Temperature (°C) | Other | Product Name | Overall Length (mm) |
Accessory soldering iron tip | Conforming trowel | JAN Code | Trusco Code | Features | Mass (g) |
Time of continuous use | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,259.00 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 35 Day(s) | 10 | Cordless Soldering Iron | × | 580 | - | - | 175 | GP-510RT-2.4C | - | - | 398-5644 | It can be used as a hot knife heating tool and in a wide variety of applications by exchanging it with a separately purchased solder tip. It can be used approximately 30 seconds after ignition by adding/regulating heat to it, while the amount of heat, which is equivalent to 15-75 W, of the soldering iron can be freely controlled using the temperature adjustment knob. | 65 | 45 minutes | 1 pc. | ||
฿ 634.29 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 10 Day(s) | - | Trowel tips for Soldering Irons | Y | - | Option | Replacement Soldering Iron Tip 1C Type For GP510 | - | - | GP-510 | 4975205562867 | 438-0908 | - | 5 | - | 1 pc. |
[Features]
· It can be used as a hot knife heating tool and in a wide variety of applications by exchanging with a separately purchased solder tip.
· It can be used approximately 30 seconds after ignition for instant/immediate heating, while heat equivalent to 15-75 W can be freely controlled for the soldering iron using the temperature adjustment knob.
Part Number |
---|
GP-510 |
GP-510RT-1C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Product Type | Lead-free solder compliant | Maximum Temperature (°C) | Other | Product Name | Overall Length (mm) |
Accessory soldering iron tip | Conforming trowel | JAN Code | Trusco Code | Features | Mass (g) |
Time of continuous use | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,259.00 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 35 Day(s) | 10 | Cordless Soldering Iron | × | 580 | - | - | 175 | GP-510RT-2.4C | - | - | 398-5644 | It can be used as a hot knife heating tool and in a wide variety of applications by exchanging it with a separately purchased solder tip. It can be used approximately 30 seconds after ignition by adding/regulating heat to it, while the amount of heat, which is equivalent to 15-75 W, of the soldering iron can be freely controlled using the temperature adjustment knob. | 65 | 45 minutes | 1 pc. | ||
฿ 634.29 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 10 Day(s) | - | Trowel tips for Soldering Irons | Y | - | Option | Replacement Soldering Iron Tip 1C Type For GP510 | - | - | GP-510 | 4975205562867 | 438-0908 | - | 5 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?