(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CS-21 |
CS-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Temperature (°C) | Power Consumption (W) |
Trusco Code | Contents |
---|---|---|---|---|---|---|---|---|---|
฿ 890.53 |
ELECTRIC SOLDERING IRONS | 1 Piece(s) | 3 Day(s) | 380 | 15 | 364-2178 | 1 pc. | ||
฿ 890.53 |
ELECTRIC SOLDERING IRONS | 1 Piece(s) | 3 Day(s) | 420 | 20 | 364-2186 | 1 pc. |
[Features]
· Sharp tip enables precise work.
Part Number |
---|
CS-21 |
CS-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Temperature (°C) | Power Consumption (W) |
Trusco Code | Contents |
---|---|---|---|---|---|---|---|---|---|
฿ 890.53 |
ELECTRIC SOLDERING IRONS | 1 Piece(s) | 3 Day(s) | 380 | 15 | 364-2178 | 1 pc. | ||
฿ 890.53 |
ELECTRIC SOLDERING IRONS | 1 Piece(s) | 3 Day(s) | 420 | 20 | 364-2186 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?