(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Preheated Soldering Iron TQ-77

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TQ-77

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    560
  • Overall Length(mm)
    167
  • Power Consumption(W)
    15/90
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    TQ-77RT-B
  • Trusco Code
    364-2275
  • Features
    An ergonomic grip designed based on ergonomics is used. It is designed to focus on the soldering iron tip easily so that you can focus on operations.
  • Mass(g)
    90
  • Cord
    1.5m
  • Contents
    1 pc.
Part Number
TQ-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 1,231.71

ELECTRIC SOLDERING IRONS 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    560
  • Overall Length(mm)
    167
  • Power Consumption(W)
    15/90
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    TQ-77RT-B
  • Trusco Code
    364-2275
  • Features
    An ergonomic grip designed based on ergonomics is used. It is designed to focus on the soldering iron tip easily so that you can focus on operations.
  • Mass(g)
    90
  • Cord
    1.5m
  • Contents
    1 pc.

Product Description

[Features]
· An ergonomically designed grip is used.
· Designed so that it is easy to focus your gaze on the soldering tip and concentrate on the task.

Specifications of TQ-77

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Maximum Temperature (°C)
    560
  • Overall Length(mm)
    167
  • Power Consumption(W)
    15/90
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    TQ-77RT-B
  • Trusco Code
    364-2275
  • Features
    An ergonomic grip designed based on ergonomics is used. It is designed to focus on the soldering iron tip easily so that you can focus on operations.
  • Mass(g)
    90
  • Cord
    1.5m
  • Contents
    1 pc.
Part Number
TQ-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 1,231.71

ELECTRIC SOLDERING IRONS 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1