(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Soldering Iron Power Consumption (W) 22/30

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 987.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CXR-31
CXR-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Temperature (°C) Power Consumption
(W)
Trusco Code Contents

฿ 987.39

ELECTRIC SOLDERING IRONS 1 Piece(s) 3 Day(s) 420 22 364-2194 1 pc.

฿ 1,081.82

ELECTRIC SOLDERING IRONS 1 Piece(s) 3 Day(s) 470 30 364-2208 1 pc.

Basic Specifications

  • Product Type
    Electric soldering iron
  • Lead-free solder compliant
    ×
  • Overall Length(mm)
    205
  • Power Supply(V)
    AC100
  • Accessory soldering iron tip
    PX-60RT-SB
  • Features
    Small, lightweight, high-performance model focusing on workability. Easy heater replacement with its connector type heater. Its soldering iron tip is hard chrome plated.
  • Mass(g)
    60
  • Cord
    1.5m
  • Contents
    1 pc.

Product Description

[Features]
· A small, light, high-performance model with a focus on workability.
· A connector type heater is used, which can be replaced easily.
· The soldering iron tip has a hard chrome plating finish.

Part Number
CXR-31
CXR-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Temperature (°C) Power Consumption
(W)
Trusco Code Contents

฿ 987.39

ELECTRIC SOLDERING IRONS 1 Piece(s) 3 Day(s) 420 22 364-2194 1 pc.

฿ 1,081.82

ELECTRIC SOLDERING IRONS 1 Piece(s) 3 Day(s) 470 30 364-2208 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1