(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Extra Strong Waterproofing Spray (for Fabric)

Loctite Extra Strong Waterproofing Spray (for Fabric)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DBS-420

  • Product Type
    Water Repellent Agent
  • Capacity(ml)
    420
  • Trusco Code
    454-7411
  • Mass(g)
    385
  • Features
    While the product offers superior air permeation, it firmly repels water and oil. Can also be used with leather.
  • Application
    Clothing in general. Waterproof/oilproof/stainproof treatment for clothes, suits, umbrellas, etc.
  • Specification 1
    Aerosol Type
  • Material 1
    Fluororesin
  • Material 2
    Petroleum-Based Hydrocarbon
  • Amount Of Content
    1 pc (420 ml)
Part Number
DBS-420
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 490.11

RAIN GURARD 1 Piece(s) Quote 1 pc (420 ml)

Basic Specifications

  • Product Type
    Water Repellent Agent
  • Capacity(ml)
    420
  • Trusco Code
    454-7411
  • Mass(g)
    385
  • Features
    While the product offers superior air permeation, it firmly repels water and oil. Can also be used with leather.
  • Application
    Clothing in general. Waterproof/oilproof/stainproof treatment for clothes, suits, umbrellas, etc.
  • Specification 1
    Aerosol Type
  • Material 1
    Fluororesin
  • Material 2
    Petroleum-Based Hydrocarbon
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
・ Strongly water and oil repellent, oil repellent
・ Breathability and texture are not impaired
・ Can also be used for leather
[Applications]
・ Clothing in general
・ Waterproof and antifouling of textiles and leather products such as sportswear, raincoats, outdoor equipment, bags and umbrellas

Specifications of DBS-420

  • Product Type
    Water Repellent Agent
  • Capacity(ml)
    420
  • Trusco Code
    454-7411
  • Mass(g)
    385
  • Features
    While the product offers superior air permeation, it firmly repels water and oil. Can also be used with leather.
  • Application
    Clothing in general. Waterproof/oilproof/stainproof treatment for clothes, suits, umbrellas, etc.
  • Specification 1
    Aerosol Type
  • Material 1
    Fluororesin
  • Material 2
    Petroleum-Based Hydrocarbon
  • Amount Of Content
    1 pc (420 ml)
Part Number
DBS-420
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 490.11

RAIN GURARD 1 Piece(s) Quote 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1