(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sista Single-Liquid Type Simple Urethane Foam (Filling Gun Type) "Sista Pro" - Dedicated Gun - Long Nozzle

Sista Single-Liquid Type Simple Urethane Foam (Filling Gun Type) "Sista Pro" - Dedicated Gun - Long Nozzle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SGW-927

  • Product Type
    Foam Urethane
  • Color
    [Other] Other
  • Details Type
    Dedicated gun
  • Overall Length(mm)
    320
  • Full height(mm)
    160
  • Trusco Code
    453-6363
  • Mass(g)
    430
  • Features
    Adjustment of discharge quantity is simple.
  • Contents
    1 unit
Part Number
SGW-927
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 5,679.01

FOAM URETHANE GUNS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Foam Urethane
  • Color
    Other
  • Details Type
    Dedicated gun
  • Overall Length(mm)
    320
  • Full height(mm)
    160
  • Trusco Code
    453-6363
  • Mass(g)
    430
  • Features
    Adjustment of discharge quantity is simple.
  • Contents
    1 unit

Product Description

[Features]
· Adjustment of discharge quantity is simple.

Specifications of SGW-927

  • Product Type
    Foam Urethane
  • Color
    [Other] Other
  • Details Type
    Dedicated gun
  • Overall Length(mm)
    320
  • Full height(mm)
    160
  • Trusco Code
    453-6363
  • Mass(g)
    430
  • Features
    Adjustment of discharge quantity is simple.
  • Contents
    1 unit
Part Number
SGW-927
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 5,679.01

FOAM URETHANE GUNS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1