(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Hot Melt Adhesive Low Melt Stick

Loctite Hot Melt Adhesive Low Melt Stick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HMS-L1K

  • Product Type
    Hot melt adhesive
  • Color
    Tan
  • Details Type
    Low Melt Stick
  • Diameter(mm)
    11.5
  • Length(mm)
    200
  • Trusco Code
    382-3512
  • Features
    It is a low-temperature type hot melt adhesive with high safety. It is an RoHS compliant product. It does not contain toxic or flammable organic solvents. It cures quickly, allowing the work time to be shortened. It is a low-temperature type that can also be used for Styrofoam. Be sure to use the low-melt use adhesive gun HMG-LM1.
  • Material main components
    EVA
  • Mass(g/box)
    1040
  • Detailed colors
    Pale yellow brown
  • Contents
    1 Box (51 pcs)
Part Number
HMS-L1K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

฿ 1,572.22

HOT MELT ADHESIVES 1 Pack(s)

51 Pieces Per Package

5 Day(s) 1 Box (51 pcs)

Basic Specifications

  • Product Type
    Hot melt adhesive
  • Color
    Tan
  • Details Type
    Low Melt Stick
  • Diameter(mm)
    11.5
  • Length(mm)
    200
  • Trusco Code
    382-3512
  • Features
    It is a low-temperature type hot melt adhesive with high safety. It is an RoHS compliant product. It does not contain toxic or flammable organic solvents. It cures quickly, allowing the work time to be shortened. It is a low-temperature type that can also be used for Styrofoam. Be sure to use the low-melt use adhesive gun HMG-LM1.
  • Material main components
    EVA
  • Mass(g/box)
    1040
  • Detailed colors
    Pale yellow brown
  • Contents
    1 Box (51 pcs)

Product Description

[Features]
· Highly safe low temperature type hot melt adhesive.
· Does not contain toxic or flammable organic solvents.
· As the curing time is short, the work time can be shortened.
· It is a low-temperature type that can also be used for styrofoam.
· Make sure to use low melt-dedicated adhesive gun HMG-LM1.

Specifications of HMS-L1K

  • Product Type
    Hot melt adhesive
  • Color
    Tan
  • Details Type
    Low Melt Stick
  • Diameter(mm)
    11.5
  • Length(mm)
    200
  • Trusco Code
    382-3512
  • Features
    It is a low-temperature type hot melt adhesive with high safety. It is an RoHS compliant product. It does not contain toxic or flammable organic solvents. It cures quickly, allowing the work time to be shortened. It is a low-temperature type that can also be used for Styrofoam. Be sure to use the low-melt use adhesive gun HMG-LM1.
  • Material main components
    EVA
  • Mass(g/box)
    1040
  • Detailed colors
    Pale yellow brown
  • Contents
    1 Box (51 pcs)
Part Number
HMS-L1K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

฿ 1,572.22

HOT MELT ADHESIVES 1 Pack(s)

51 Pieces Per Package

5 Day(s) 1 Box (51 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1