(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stripping Agent, Loctite Double Sided Tape Remover

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DWH-701

  • Product Type
    Label Adhesive Cleaner
  • Type
    Spray
  • Accessory
    With Spatula
  • Color
    Transparency
  • Trusco Code
    378-3961
  • Mass(g)
    89
  • Main Ingredient
    Mixed Organic Solution
  • Application 1
    Removal of double-sided tape.
  • Application 2
    Dirt removal after peeling off hooks, duct tape, double sided tape etc.
  • Features
    Has a spot nozzle and can properly spray even to narrow tape.
  • Amount Of Content
    1 pc (70 ml)
Part Number
DWH-701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 384.60

STICKER LABEL ADHESIVE REMOVE 2 Piece(s) 8 Day(s) 1 pc (70 ml)

Basic Specifications

  • Product Type
    Label Adhesive Cleaner
  • Type
    Spray
  • Accessory
    With Spatula
  • Color
    Transparency
  • Trusco Code
    378-3961
  • Mass(g)
    89
  • Main Ingredient
    Mixed Organic Solution
  • Application 1
    Removal of double-sided tape.
  • Application 2
    Dirt removal after peeling off hooks, duct tape, double sided tape etc.
  • Features
    Has a spot nozzle and can properly spray even to narrow tape.
  • Amount Of Content
    1 pc (70 ml)

Product Description

It is ideal for removing hooks, packing tape, double-sided tape, etc.
It infiltrates well into the double-sided tape, and the spot nozzle can be used to spray precisely on narrow and tight tables.

Specifications of DWH-701

  • Product Type
    Label Adhesive Cleaner
  • Type
    Spray
  • Accessory
    With Spatula
  • Color
    Transparency
  • Trusco Code
    378-3961
  • Mass(g)
    89
  • Main Ingredient
    Mixed Organic Solution
  • Application 1
    Removal of double-sided tape.
  • Application 2
    Dirt removal after peeling off hooks, duct tape, double sided tape etc.
  • Features
    Has a spot nozzle and can properly spray even to narrow tape.
  • Amount Of Content
    1 pc (70 ml)
Part Number
DWH-701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 384.60

STICKER LABEL ADHESIVE REMOVE 2 Piece(s) 8 Day(s) 1 pc (70 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1