1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw

Circular Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 405.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The blade is very sharp, like the teeth of a piranha

Part Number
H-650
H-651
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Maximum Operating Rotation Speed
(min-1)

฿ 405.00

SFL GRINDING/FINISHING 3 Piece(s) 5 Day(s) 160.121000

฿ 465.00

SFL GRINDING/FINISHING 3 Piece(s) 5 Day(s) 220.615000

Loading...

  1. 1

Basic Information

Product Model Flat Inner Diameter(mm) 1 Shaft Diameter(mm) 2.34
Number of pieces per pack(Sheets) 3 The Tool Used Mini Router Use Work Material: Resin, Lumber