1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Mounted Bevel Wire【3 Pieces Per Package】 (Part Number)

SFL GRINDING/FINISHING

Shaft Mounted Bevel Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,475.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for a wide range of applications, such as paint and rust removal, deburring, scale adjustment, etc.

Part Number
NO.4117
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,475.93

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Model Bevel Type Brush Outer Diameter(mm) 65
Material Steel wire Permissible Speed(min-1) 4500 Quantity(Pieces) 3
The Tool Used Electric drill