1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Mounted Cup Wire【3 Pieces Per Package】 (NO.4101)

SFL GRINDING/FINISHING

Shaft Mounted Cup Wire (NO.4101)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for a wide range of applications, such as paint and rust removal, deburring, scale adjustment, etc.

Part Number
NO.4101
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Length
(mm)
Material Quantity
(Pieces)

฿ 1,282.35

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 5030Steel wire-

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Model Cup Type Brush Permissible Speed(min-1) 4500
The Tool Used Electric drill