1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Disk beveled wire【3 Pieces Per Package】

SFL GRINDING/FINISHING

Disk beveled wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,951.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Make sure that the tip of the brush comes in contact in light pressure to facilitate safe and efficient work.
[Product Specifications]
· Overall length: 37 mm

Part Number
NO.4143
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHair material Wire diameter
(mm)

฿ 3,493.13

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) Brass Plated Steel Wire0.15

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 85 Hole Diameter(mm) M10 Pitch 1.5
Brush Long(mm) 16 Maximum Rotation Speed(min⁻1) 13000 Tool Used Disc Grinder