1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-touch Sander with Hexagonal Shank【3 Pieces Per Package】

SFL GRINDING/FINISHING

One-touch Sander with Hexagonal Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,575.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It does not wobble due to rotation, allowing smooth machining with a uniform force.

Part Number
NO.5500H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,575.43

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 100 Thickness T(mm) 20
Shaft Diameter(mm) 6.35 Particle Size(#) 60、100、120 Maximum Rotation Speed(min-1) 4000
Tool Attachment Method Glue Type Supplement Single action sander The Tool Used 1 Electric drill
The Tool Used 2 Impact Screwdriver Number of Pieces Per Pack(Sheets) 3 Shaft Shape Hexagonal Shaft