1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Bevel Sander with Hexagonal Shank【3 Pieces Per Package】 (NO.5245H)

SFL GRINDING/FINISHING

Small Bevel Sander with Hexagonal Shank (NO.5245H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A powerful type of small disc sander.

Part Number
NO.5245H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 2,176.07

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 60

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 50 Thickness T(mm) 20
Shaft Diameter(mm) 6.35 Maximum Rotation Speed(min-1) 2000 Supplement Small Bevel Sander
The Tool Used 1 Hand Grinder, Electric Drill The Tool Used 2 Electric Drill, Impact Screwdriver Number of Pieces Per Pack(Sheets) 3
Shaft Shape Hexagonal Shaft