1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Blade Cut-off Wheel【3 Pieces Per Package】

SFL GRINDING/FINISHING

Thin Blade Cut-off Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 732.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It generates less heat while cutting and provides excellent sharpness. Particularly suited to cutting thin plate.

Part Number
NO.3062P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 732.90

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Abrasive AC Particle Size(#) 30
Outside Diameter(mm) 105 Blade Thickness(mm) 1.5 Maximum Operating Rotation Speed(min-1) 15000
The Tool Used Disc Grinder Use Cut-off wheel