1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-off wheel【3 Pieces Per Package】

Cut-off wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,094.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The abrasive grain and bonding were improved and foil processing which increases heat dissipation was applied to both sides particularly to increase durability.

Part Number
H-601
NO.3013
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWork Material Outside Diameter
(mm)
Blade Thickness
(mm)
Maximum Operating Rotation Speed
(min-1)
The Tool Used Use

฿ 1,904.69

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) General Steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum380.520000Mini RouterFor cutting thin metal sheets like iron, stainless steel, and copper and pipes

฿ 1,094.20

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) General Steel / Copper Material / Non-metal10023000Electric drillFor metal, non-metal, AC material, 12.7 holes

Loading...

  1. 1

Basic Information

Product Model Flat Number of pieces per pack(Sheets) 3