(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
File ideal for wood, aluminum, copper, brass and resin.
Part Number |
---|
NO.2303 |
NO.2305 |
NO.2306 |
NO.2309 |
NO.2310 |
NO.2600 |
NO.2620 |
NO.2624 |
NO.2625 |
NO.2626 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter D (mm) | Shaft Diameter (mm) | Maximum Rotation Speed (min-1) | Shape | Thickness (mm) | Cutting Edge Shape | The Tool Used 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 835.49 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 6 | 3 | 10000 | Cylinder Type | 11 | Cutter Joint | Mini Router | ||
฿ 835.49 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 6 | 3 | 10000 | Shell type | 10 | Cutter Joint | Mini Router | ||
฿ 835.49 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 8 | 3 | 10000 | Cylinder Type | 14.5 | Sharp Crosscut | Mini Router | ||
฿ 835.49 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 8 | 3 | 10000 | Umbrella-shaped | 15 | Sharp Crosscut | Mini Router | ||
฿ 1,834.14 | SFL GRINDING/FINISHING | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | - | 3 | 10000 | - | - | - | Mini Router | ||
฿ 2,147.73 | SFL GRINDING/FINISHING | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | - | 6 | 5000 | - | - | - | Electric drill | ||
฿ 807.15 | SFL GRINDING/FINISHING | 1 Piece(s) | 31 Day(s) | - | 6 | 5000 | - | - | - | Electric drill | |||
฿ 963.93 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 14 | 6 | 5000 | Cylinder Type | 35 | Sharp Crosscut | Electric drill | ||
฿ 963.93 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 14 | 6 | 5000 | Umbrella-shaped | 35 | Sharp Crosscut | Electric drill | ||
฿ 963.93 | SFL GRINDING/FINISHING | 1 Pack(s) | 3 Pieces Per Package | 31 Day(s) | 17 | 6 | 5000 | Spherical | 15 | Sharp Crosscut | Electric drill |
Loading...
Use | Polishing | Supplement | Rotary File | Use (Detail) | For Grinding and Polishing Wood |
---|---|---|---|---|---|
The Tool Used 1 | Hand Grinder, Electric Drill | Material | Carbon tool steel |
How can we improve?
How can we improve?