1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Micro Sander【3 Pieces Per Package】

SFL GRINDING/FINISHING

Mini Micro Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,434.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For scraping and polishing of wood. Metal polishing. Effective for polishing the inside of cylinders.

Part Number
NO.H-542
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,434.32

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Outer Diameter D(mm) 20
Thickness T(mm) 20 Shaft Diameter(mm) 3 Particle Size(#) 120
Shaft Length(mm) 40 Maximum Rotation Speed(min-1) 20000 Number of Slits 6
Shape Wheel Type Abrasive A Thickness(mm) 20
Use (Detail) Uneven part polishing The Tool Used 1 Hand Grinder, Electric Drill The Tool Used 2 Mini Router
Number of Pieces Per Pack(Sheets) 5