1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mix Foil【3 Pieces Per Package】

SFL GRINDING/FINISHING

Mix Foil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,129.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Perfect for the hairline finishing of stainless steel materials.

Part Number
NO.4427
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,129.03

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Outer Diameter D(mm) 60
Thickness T(mm) 25 Shaft Diameter(mm) 6 Particle Size(#) 180
Shaft Length(mm) 40 Maximum Rotation Speed(min-1) 4000 Number of Slits 6
Shape Wheel Type Thickness(mm) 25 Use (Detail) Uneven part polishing
The Tool Used 1 Hand Grinder, Electric Drill The Tool Used 2 Electric drill Number of Pieces Per Pack(Sheets) 5
Material Non‐Woven Fabric