1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Paper Cone Mini Set【3 Pieces Per Package】 (Part Number)

SFL GRINDING/FINISHING

Paper Cone Mini Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,058.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The special sandpaper is wound in a spiral hardened at the base. When the paper file wears, you can polish more softly.

Part Number
NO.H-505
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,058.47

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 7、6、5 Thickness T(mm) 16
Shaft Diameter(mm) 2.34 Particle Size(#) 180、240、320 Shaft Length(mm) 25
Maximum Rotation Speed(min-1) 15000 Shape Cone Type Tool Attachment Method Screw-In Type
Supplement Paper Cone Use (Detail) Uneven part polishing The Tool Used 1 Hand Grinder, Electric Drill
The Tool Used 2 Mini Router Number of Pieces Per Pack(Sheets) 3 Material Japanese paper