(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The special sandpaper is wound in a spiral hardened at the base. When the paper file wears, you can polish more softly.
Use | Polishing | Outer Diameter D(mm) | 9、8、7 | Thickness T(mm) | 23 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6 | Particle Size(#) | 120、150、240 | Shaft Length(mm) | 25 |
Maximum Rotation Speed(min-1) | 15000 | Number of Slits | 6 | Shape | Cup Type |
Tool Attachment Method | Screw-In Type | Supplement | Paper Cone | Use (Detail) | Grinding and Polishing Wood/Metal |
The Tool Used 1 | Hand Grinder, Electric Drill | The Tool Used 2 | Mini Router | Number of Pieces Per Pack(Sheets) | 5 |
Material | Japanese paper |
How can we improve?
How can we improve?