1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Paper Cone Mini【10 Pieces Per Package】

SFL GRINDING/FINISHING

Paper Cone Mini
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The special sandpaper is wound in a spiral hardened at the base. When the paper file wears, you can polish more softly.

Part Number
NO.H-508
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 341.21

SFL GRINDING/FINISHING 3 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 5 Thickness T(mm) 16
Shaft Diameter(mm) 3 Particle Size(#) 320 Shaft Length(mm) 25
Maximum Rotation Speed(min-1) 15000 Shape Cone Type Tool Attachment Method Screw-In Type
Supplement Paper Cone Use (Detail) Fin Polishing of Wood/Metal The Tool Used 1 Hand Grinder, Micro Grinder
The Tool Used 2 Mini Router Number of Pieces Per Pack(Sheets) 10 Material Japanese paper