1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Rock Disc Set【3 Pieces Per Package】

SFL GRINDING/FINISHING

Power Rock Disc Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,022.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power lock system patented in the US. Enables quick attachment and removal and strong hold, and can handle high-speed rotation.

Part Number
NO.5280
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,022.29

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 38 Thickness T(mm) 10
Shaft Diameter(mm) 3 Particle Size(#) 80、120、320 Shaft Length(mm) 30
Maximum Rotation Speed(min-1) 30000 Tool Attachment Method Lock Supplement Power-lock sander
Use (Detail) Grinding and Polishing Wood/Metal The Tool Used 1 Hand Grinder, Micro Grinder The Tool Used 2 Electric Drill, Mini Router
Number of Pieces Per Pack(Sheets) 10