1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Sander Set

SFL GRINDING/FINISHING

Drum Sander Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,512.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use after inserting each type of band into the large drum.

Part Number
NO.5233
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,512.71

SFL GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 45 Thickness T(mm) 30
Shaft Diameter(mm) 6 Particle Size(#) 80、120、180 Shaft Length(mm) 30
Maximum Rotation Speed(min-1) 3500 Shape Cylinder Type Supplement Set Product
Use (Detail) For Grinding and Polishing Wood The Tool Used 1 Electric drill Number of Pieces Per Pack(Sheets) 10