1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cerapoint Hard Set of 18【18 Pieces Per Package】

SFL GRINDING/FINISHING

Cerapoint Hard Set of 18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,061.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Set of featured products selected from an abundant selection which are regularly needed at various work sites.

Part Number
NO.32G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,061.52

SFL GRINDING/FINISHING 1 Pack(s)

18 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 8–13 Thickness T(mm) 20
Shaft Diameter(mm) 3 Particle Size(#) 80、120、220 Shaft Length(mm) 30
Maximum Rotation Speed(min-1) 20000 Shape Cylinder Type Abrasive SW
Supplement grinding stone with shaft Use (Detail) For polishing metal, aluminum The Tool Used 1 Hand Grinder, Micro Grinder
The Tool Used 2 Mini Router Number of Pieces Per Pack(Sheets) 10 Material Rubber