1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sander wheel【3 Pieces Per Package】

Sander wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,434.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cloth files are secured in a pinwheel shape. High Elasticity

Part Number
NO.H-531
NO.H-532
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,434.32

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 100

฿ 1,434.32

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 180

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Outer Diameter D(mm) 30
Thickness T(mm) 10 Shaft Diameter(mm) 3 Shaft Length(mm) 30
Maximum Rotation Speed(min-1) 20000 Shape Wheel Type Abrasive A
Thickness(mm) 10 Use (Detail) Grinding and Polishing Wood/Metal The Tool Used 1 Hand Grinder, Micro Grinder
The Tool Used 2 Electric Drill, Mini Router Number of Pieces Per Pack(Sheets) 10