1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sander band set【1-3 Pieces Per Package】 (NO.5230)

SFL GRINDING/FINISHING

Sander band set (NO.5230)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With the elasticity of the rubber drum, contact with the workpiece is soft, and smooth planing can be done.

Part Number
NO.5230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Shaft Diameter
(mm)
Maximum Rotation Speed
(min-1)
The Tool Used 2

฿ 949.00

SFL GRINDING/FINISHING 1 Piece(s) 16 Day(s) 10325000Electric Drill, Mini Router

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 15 Particle Size(#) 60,120
Shaft Length(mm) 30 Shape Cylinder Type Abrasive A
Maximum Operating Rotation Speed(min-1) Sander band set Use (Detail) Grinding and Polishing Wood/Metal The Tool Used 1 Hand Grinder, Micro Grinder
Number of Pieces Per Pack(Sheets) 10

Please check the type/dimensions/specifications of the part NO.5230 in the Sander band set series.

Products with similar specification

Part Number
NO.5260
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipThickness T
(mm)
Shaft Diameter
(mm)
Maximum Rotation Speed
(min-1)
The Tool Used 2

฿ 2,081.98

1 Pack(s)

3 Pieces Per Package

31 Day(s) 20620000Electric drill