1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sander band【3 Pieces Per Package】

SFL GRINDING/FINISHING

Sander band
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 717.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With the elasticity of the rubber drum, contact with the workpiece is soft, and smooth planing can be done.

Part Number
NO.H-520
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Shaft Diameter
(mm)
Particle Size
(#)
Screw Hole Diameter
(mm)
Abrasive Thickness
(mm)
Supplement

฿ 1,316.72

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) Band3---10Sander band

Loading...

  1. 1

Basic Information

Use Polishing Outer Diameter D(mm) 10 Thickness T(mm) 20
Shaft Length(mm) 30 Maximum Rotation Speed(min-1) 25000 Shape Cylinder Type
Use (Detail) Polishing the inside and outside of pipes The Tool Used 1 Hand Grinder, Micro Grinder The Tool Used 2 Electric Drill, Mini Router
Number of Pieces Per Pack(Sheets) 10