(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nylon non-woven fabric compressed into layers for increased polishing force.
Part Number |
---|
NO.4416R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Outer Diameter D (mm) | Thickness T (mm) | Shaft Diameter (mm) | Particle Size (#) | Screw Hole Diameter (mm) | Shaft Length (mm) | Maximum Rotation Speed (min-1) | Shape | Abrasive | Thickness (mm) | Maximum Operating Rotation Speed (min-1) | Supplement | The Tool Used 2 | Number of Pieces Per Pack (Sheets) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,206.82 | SFL GRINDING/FINISHING | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | Flap With Shaft Mounted | 25 | 20 | 3 | 180 | - | 30 | 15000 | Shell type | A | 25 | - | - | Electric drill | 10 |
Loading...
Use | Polishing | Use (Detail) | Polishing the inside and outside of pipes | The Tool Used 1 | Hand Grinder, Micro Grinder |
---|---|---|---|---|---|
Material | Non‐Woven Fabric |
How can we improve?
How can we improve?