1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Sander【3 Pieces Per Package】 (NO.5665)

SFL GRINDING/FINISHING

Flex Sander (NO.5665)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rounded with a thin slit in the water-resistant paper, which allows soft polishing that can trace along irregular shapes.

Part Number
NO.5665
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,023.64

SFL GRINDING/FINISHING 1 Pack(s)

3 Pieces Per Package

31 Day(s) 320

Loading...

  1. 1

Basic Information

Sheet Model Water-resistant Paper Method of Using For Sander Abrasive Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Use (1) Metal working, paint removal (2) Rust removal, stain removal (3) Wood working, paint removal (4) Automotive repair
Base Material Cwt Quantity(Sheets) 100 The Tool Used Handy Tool