1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GBE End Mill with Ultra High Pressure Sintered Body

MME MILLING HOLDER_CHIP

GBE End Mill with Ultra High Pressure Sintered Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,348.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Helix angle: Helix angle free For machining (machining shape): Side
Tool Material: CBN

 
Part Number
GBE12S1255-MB730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,348.00

MME MILLING HOLDER_CHIP 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (DC)(φ) 12 work material High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Blade length (APMX)(mm) 6
Type Square Coating Non-Coated Shank diameter (DCON)(mm) 12
Overall Length (L)(mm) 55 LU(mm) 13 Machining Application Side Surface
Torsion Angle (θ) Without Torsion Flute Diameter Tolerance(mm) 0~-0.05 Max. Cutting Depth ap(mm) 6

Please check the type/dimensions/specifications of the part GBE12S1255-MB730 in the GBE End Mill with Ultra High Pressure Sintered Body series.