1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assab 17, Complete Bit, ø Bit (millimeter size)

Assab 17, Complete Bit, ø Bit (millimeter size)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 916.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality complete turning tool with outstanding hardness and cutting properties, originating in Sweden.

Part Number
ASSAB17-MM-6-80
ASSAB17-MM-8-100
ASSAB17-MM-10-100
ASSAB17-MM-20-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)

฿ 916.47

ASB BITES 1 Piece(s) 31 Day(s) 6806

฿ 1,240.59

ASB BITES 1 Piece(s) 31 Day(s) 81008

฿ 1,477.64

ASB BITES 1 Piece(s) 31 Day(s) 1010010

฿ 7,135.69

ASB BITES 1 Piece(s) 31 Day(s) 2020020

Loading...

  1. 1

Basic Information

Product ​​Type Complete Bit Material Cobalt HSS Box Quantity(Pcs) -
Feature 1 Performs careful quenching and tempering using Swedish pure high-speed steel as the material. Feature 2 It has a structure composed of a uniform arrangement of extremely fine particles, hence it exhibits extremely high hardness (HRC 68-69) and cutting performance. Feature 3 Reliability and results in the past 60 years. It is widely used as an exemplary high quality finished cutting bit.