1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chip Saw for Gypsum Board (SB-100)

TIP CUTTING TOOL

Chip Saw for Gypsum Board (SB-100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Longer cuts due to the adoption of the high hardness tip. Silver fluoride coating reduces chip adhesion and enables smooth cutting. Blade thickness 1.2 mm hard body type. Supports reinforced gypsum board and hard board. Plastic kitchen panels (melamine decorative incombustible boards) can also be cut beautifully.

 
Part Number
SB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Trusco Code

฿ 1,117.70

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 10030776-9059

Loading...

  1. 1

Basic Information

Chip Tungsten Carbide Blade Thickness(mm) 1 Hardness(HRA) 93.5
Hole Diameter(mm) 20 Use Gypsum board, decorated gypsum board, lath board, calcium silicate board, flexible board, acrylic, plastic, PVC, kitchen panel